===================================English====================================== ============================================================== Release note Network Shutdown Module 3.21 (Windows)(Jan 2010) (Linux, Mac, Q1 2010) ============================================================== Table of contents: ===================== 1) New Features - Japanese language is added 2) Bug correction - Blinking status of System tray icon in operating systems with other langages than the translated ones ============================================================== Release note Network Shutdown Module 3.20 (Windows)(October 2008) (Linux, Mac, Q408) ============================================================== 1) Table of contents: ===================== 1) Default parameters values 2) New UPSs compatibility 3) New Features 4) Bug correction 1) Default login and password values are: admin / admin 2) New UPSs compatibility: Eaton EX UPS family 3) New Features: New Eaton look and feel 4) Bug correction: - PHP libraries conflict corrected. - Security access checking fixed. - Binding port error: UDP port binding correction when NSM and EPM are installed on the same machine (Caused possible decrease of the machine performance) - Driver correction for 66102 cards: to take into consideration configuration change of the card - Systray initialization problem has been corrected (due to detection of some languages) - Difficulty to uninstall the product in some cases is corrected - Windows 2000 only: php error correction in function which get process memory (function which is called every hour) - Fix a bug for shutdown timer when set the value of 0 ============================================================== Release note Network Shutdown Module 3.10 (Windows & [Linux Q1 08]) (January 2008) ============================================================== Table of contents: ================== 1) New UPSs compatibility 2) New Features 3) Bugs correction 1) New UPSs compatibility through Network Management Proxy: Protection Center 600/750 Nova AVR 625/1250 2) New Features: Broadcast protocol for alarms reception. Quick scan of the Network Management Cards. Automatic configuration of the Windows firewall. Compatibility with Safari browser. Automatic purge of database. 3) Bugs correction: Systray update and refresh problems have been Corrected. Installation known problems have been corrected. mgeDAE and web server are restarted when the process memory is too high. ============================================================== Release note Network Shutdown Module 3.04 (Windows & Linux) (November 2007) ============================================================== New Feature: Choice for automatic update between MGE Office Protection Systems and APC-MGE software. ============================================================== Release note Network Shutdown Module 3.02 (Windows & Linux) (May 2007) ============================================================== New Feature: Multilingual version: Chinese, Deutsch, Dutch, English, Espanol, Français, Italiana, Norsk, Português. Linux compatibility Debian Sarge & Etch, SLES 10, Redhat RHEL 3&4, Ubuntu Dapper For Linux, please refer to the User manual FAQ section for: * the use of systray * the use of languages with specific characters on Debian sarge * the Web browser automatic startup at the end of installation * the use of repackaging function on Redhat & Debian Bugs correction: Correction of by pass transfer problem with Network Management Card Transverse - 66074. Correction of the installation upgrade problem (3.00->3.01) Error message: Failed to copy the file "package name" to /packaging/NSMInstaller.exe Error 5: accès refusé [appears only if 3.00 has been installed from CD-Rom Media] ============================================================== Release note Network Shutdown Module 3.01 (Feb 2007) ============================================================== Bugs correction: Correction of communication problem with Network Management Card Transverse - 66074 and Mgt Card Minislot - 66244. ============================================================== Release note Network Shutdown Module 3.00 (Dec 2006) ============================================================== Table of contents: ================== 1) Benefits: 2) Known limitations 1) Benefits: - Simple installation * no limiting installation pre-requisites (like IIS or JVM or ...) * silent installation possibility for application roll out - Simple use through intuitive Web interface * Improved graphical Look & Feel * Graphical easy and assisted electrical configuration layout * High Security level installed by default (2 level password, Http & Https ) * Remote and multi-OS access through Web browser * Menu in the left frame to access the functions - Additional Features * Compatibility with the major power redundancy modes (check the supported multi-UPS configurations in the user manual) This new feature has been patented by MGE UPS SYSTEMS * Computers hosting the Network Shutdown Module V3 can be supervised through Enterprise Power Manager V2 * Orderly shutdown on UPS controlled outlets * Automatic language detection (English/French) according to Web browser language * Automatic software updates from MGE Website * Compatibility with IBM Blade Center (refer to the appendix) 2) Known limitations: * Network Shutdown Module V3 is NOT compatible with the Network Management Card Minislot 2006 Edition 66 102/AA (It is compatible with the next firmware revision /BA) * Network Shutdown Module V3 compatibility was tested compatible with > Network Management Card Transverse 66074 > and Network Management Card Minislot - 66244 > and Network Management Proxy V5 * Installation Of a Network Shutdown Module on the same PC than Enterprise Power Manager is NOT recommended * To uninstall Network Shutdown Module V3 on Vista, please don't use the Add/Remove Programs for the moment. Please use the shurtcuts in the Start Programs (as indicated on the manual). Note: an error message is displayed at the end of the uninstallation process, it has no consequence (the product has been correctly removed) ====================================Francais==================================== ============================================================== Release note Network Shutdown Module 3.21 (Windows)(Jan 2010) (Linux, Mac, Q1 2010) ============================================================== Sommaire: ======== 1) Nouvelles fonctions - NSM est maintenant traduit en japonais 2) Correction de défauts - Clignotement intempestif de l'icône de la barre des tâches pour des systèmes d'exploitation dont la langue n'est pas traduite dans NSM. ============================================================== Release note Network Shutdown Module 3.20 (Windows) (Octobre 2008) (Linux, Mac Q408) ============================================================== Sommaire: ========= 1) Nouveaux paramètres par défaut 2) Compatibilité avec les nouveaux Onduleurs 3) Nouvelles fonctions 4) Correction de défauts 1) Le compte et le mot de passe par défaut sont: admin / admin 2) Compatibilité avec les nouveaux Onduleurs : Onduleurs de la famille Eaton EX 3) Nouvelles fonctions : Intégration de la nouvelle charte graphique Eaton 4) Correction de défauts : - Correction des conflits de librairies PHP - Correction d'un problème de sécurité d'accès. - Erreur de "binding" des ports : correction d'une erreur de "binding" des ports UDP quand NSM et EPM sont installés sur la même machine (Pouvait provoquer un ralentissement de la machine) - Correction du driver pour les cartes 66102 : Ne tient pas en compte un changement de la configuration de la carte - Correction du problème d'initialisation du systray (du à un problème de détection de certaines langues) - Correction de l'impossibilité de désinstaller le produit dans certains cas - Windows 2000 seulement : correction des erreurs php dans la fonction chargée de récupérer la taille mémoire du process (fonction appelée toutes les heures) - Corrige un problème pour configurer le temps avant arrêt à 0s ============================================================== Release note Network Shutdown Module 3.10 (Windows & [Linux Q1 08]) (Janvier 2008) ============================================================== Sommaire: ========= 1) Compatibilité avec les nouveaux Onduleurs 2) Nouvelles fonctions 3) Correction de défauts 1) Compatibilité avec les nouveaux Onduleurs avec Network Management Proxy : Protection Center 600/750 Nova AVR 625/1250 2) Nouvelles fonctions : Réception des alarmes par broadcast. Découverte rapide des cartes Network Management Card. Configuration automatique du pare-feu Windows. Compatibilité avec le navigateur Safari. Purge automatique de la base de donnée. 3) Correction de défauts : Correction de la non mise à jour du systray dans certains cas Correction des problèmes connus durant l’installation Redémarrage des processus mgeDAE ou du serveur web lorsque la mémoire consommée est trop importante ============================================================== Release note Network Shutdown Module 3.04 (Novembre 2007) ============================================================== Nouvelles fonctions : Choix pour la mise à jour automatique entre les logiciels de MGE Office Protection Systems et APC-MGE. ============================================================== Release note Network Shutdown Module 3.02 (Mai 2007) ============================================================== Nouvelles fonctions : Version Multilingue : Chinese, Deutsch, Dutch, English, Espanol, Français, Italiana, Norsk, Português. Compatibilité Linux avec Debian Sarge & Etch, SLES 10, Redhat RHEL 3&4, Ubuntu Dapper Pour la version Linux, merci de vous référer à la partie FAQ pour: * l'utilisation du systray * l'utilisation des langues ayant des caractères spécifiques sous Debian Sarge * le lancement automatique du navigateur Web en fin d'installation sous Debian * l'utilisation de la fonction création d'un package personnalisé sous Redhat & Debian Correction de défauts : Correction de probleme de séquences de passage sur by pass avec les cartes Network Management Card Transverse Card - 66074. Correction du problème à l'installation lors de la mise à jour (3.00->3.01) Message d'erreur: Failed to copy the file "package name" to /packaging/NSMInstaller.exe Error 5: accès refusé [apparaît uniquement si la 3.00 a été installée depuis Media CD] ============================================================== Release note Network Shutdown Module 3.01 (Fev 2007) ============================================================== Correction de défauts: Correction de probleme de communication avec les cartes Network Management Card Transvers Card - 66074 and Mgt Card Minislot Card - 66244. ============================================================== Release note Network Shutdown Module 3.00 (Dec 2006) ============================================================== Sommaire: ========= 1) Bénéfice 2) Limitations connues aujourd'hui 1) Bénéfice : - installation simplifiée * pas de pré-requis d'installation contraignant (comme IIS ou JVM ou ...) * possibilité d'installation silencieuse pour le déploiement d'application - utilisation simplifiée grâce à une interface Web intuitive * Ergonomie et apparence graphique améliorée * Configuration graphique simple de l'architecture électrique * Haut niveau de sécurité installé par défaut (2 niveaux de mot de passe, Http & Https ) * Accès distant et multiplateforme par Navigateur Internet * Présence d'un menu dans la zone de gauche pour accéder aux fonctions - fonctions additionnelles * Gère les principales configurations électriques redondantes (reportez vous à la liste des configurations supportées du manuel utilisateur) Cette fonction exclusive a été brevetée par MGE UPS SYSTEMS * Les ordinateurs hébergeant Network Shutdown Module V3 peuvent être supervisés par Enterprise Power Manager V2 * Gestion de l’arrêt système sur prise programmable onduleur * Détection automatique de la langue Anglais / Français (selon le navigateur Web) * Mise à jour logicielle automatique depuis le Web MGE * Compatibilité avec IBM Blade Center (Cf annexe dédiée) 2) Limitations connues aujourd'hui : * Network Shutdown Module V3 n'est PAS compatible avec Network Management Card Minislot 2006 Edition 66 102 /AA (Il est compatible avec le firmware /BA). Nous avons testé la compatibilité de Network Shutdown Module V3 avec > Network Management Card Transverse 66074 > et Network Management Card Minislot - 66244 > and Network Management Proxy V5 * La cohabitation sur une même machine entre Enterprise Power Manager et Network Shutdown Module V3 n'est pas recommandée. * Pour désinstaller le Network Shutdown Module V3 sur Vista, merci de ne pas utiliser la fonction Ajout/Suppression de programmes pour le moment. Merci d'utiliser les raccourcis dans Démarrer -> Programmes (comme indiqué dans le manuel utilisateur). Note: un message d'erreur est affiché à la fin de la désinstallation Il est sans conséquences (le produit est correctement désinstallé)