Choose your Language:
English
French
Embedded Software
Mgt Card Minislot
Mgt Card Transverse

Network Management Card MiniSlot - Network-MS
(ex 66102) & 66103
 
 
These cards are recommended for central UPS systems that protect a complete network or for UPS systems providing back-up for critical equipment.

With its embedded card, the UPS has its own IP address with local intelligence to:
access Web pages with reports, settings and alarms;
interface with SNMP-based network management consoles;
communicate with shutdown software installed on the
    servers to be protected.

New The Modbus-MS (ex 66103) card benefits from all the network features of the Network-MS (ex 66102) card. In addition the Modbus-MS (ex 66103) card benefits from the Modbus and JBus Communication.
Card Network-MS (ex 66102)

Card Modbus-MS (ex 66103)


Environment Sensor: ref: 66846

Network Management Card MiniSlot Network-MS (ex 66102)

NMC Minislot firmware.
(release HE - Compatible with IPP 1.x, NSM v3.x and 2.x.,
New: Telnet/SSH/CLI
)
Multilingual: English, French, Spanish, German, Italian, Chinese Traditional, Chinese Simplified, Japanese, Portuguese, Russian, Korean, Czech (New)
Warning: Refer to the release note to determine if the technical level of your card is compatible with this Firmware.
Mgt Card Minislot 2006 Edition firmware
NMC Firmware library (Upgrade or Maintenance revisions)
Release Note
Installation manual (English).
Installation Manual
User manual (English).
User Manual
Release note (English/French).
Release Note
UPS compatibility list.
UPS Compatibility
Screen shot.
Network Shutdown Module


Industrial Network Management Card (Modbus & Jbus) MiniSlot
Modbus-MS (ex 66103)

INMC (Modbus & Jbus) Minislot Modbus-MS (ex 66103) firmware.
(release HE - Compatible with NSM v3.x and 2.x).
Mgt Card Minislot 2006 Edition firmware
INMC Firmware library (Upgrade or Maintenance revisions)
Release Note
Installation manual (English).
Installation Manual
User manual (English).
User Manual
Release note (English/French).
Release Note
UPS compatibility list.
UPS Compatibility


Installation Utility

Intelligent Power® Manager (Windows) New
A usefull utility to automatically discover the card after the installation. This utility also provides mass upload feature and mass configuration for 66102 /EA.
  
   Legacy product :
Network Management Card Tool 1.51.
Mupgrade

MIB

 For agent's MIB description, please refer to the user manual to get exhaustive SNMP object list.

UPS MGE MIB Environment Sensor compliant (release v1.7 AD).
UPS MGE MIB
Agent's MIB description (English).
(See user manual to get exhaustive SNMP object list).
DOC MIB EN